Cart

Loading...
Loading...

Cart

Loading...
Loading...

12121-E09

6" (150 mm) Channel Rack-To-Runway Mounting Plate; for 5'"W to 9"W (130 mm to 230 mm) Runway; Glacier White

MSRP $96.10
Size
ColorGlacier White
Width5" (127 mm)
Depth1.3" (32 mm)
Country Of OriginUS
BABA CompliantNo
Type6" (150 mm) Channel Rack-to-Runway Mounting Plate
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight6 LB (2.72 kg)
Product Description
  • Secures Cable Runway to the top of 6”D (150 mm) Standard Rack. Mounts either parallel or perpendicular to runway.
  • Installation Best Practices include Runway Elevation Kit (P/N 10506-XXX)
  • P/N 12121-XXX consists of:
  • (1) mounting plate
  • (4) 5/16-18 x 2 1/4” J-bolts
  • (4) 5/16-18 hex nuts
  • (4) 5/16 split lock washers
  •  P/N 12409-X24 consists of:
  • (1) mounting plate
  • (2) 5/16-18 x 3 1/4” J-bolts
  • (2) 5/16-18 x 2 1/4” J-bolts
  • (4) 5/16-18 hex nuts
  • (4) 5/16 split lock washers