Cart
Loading...
Loading... 11312-E18
Triangular Support Bracket; Glacier White
MSRP $129.08
| Type | Use With 12" to 18" Width Runway |
| Color | Glacier White |
| Height | 7" (178 mm) |
| Width | 18" (460 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 71" (1803 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 4 LB (1.81 kg) |