Cart
Loading...
Loading... 11085-001
Threaded Rod Cover; 10'L; Gray
MSRP $36.02
| Depth | 10" (254 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Gray |
| Ship Width | 13" (33 cm) |
| Ship Length/Depth | 305" (7747 mm) |
| Ship Height | 2" (5 cm) |
| Shipping Weight | 1.2 LB (0.54 kg) |