Cart
Loading...
Loading... 04002-002
Washers: Type A Plain 3/8" Wide; Gold
MSRP $1.30
| Nominal Size | 3/8" |
| Color | Gold |
| Country Of Origin | US |
| BABA Compliant | No |
| Type | 3/8" |
| Ship Width | 4" (10 cm) |
| Ship Length/Depth | 15" (381 mm) |
| Ship Height | 12" (30 cm) |
| Shipping Weight | 0.02 LB (0.01 kg) |