Cart

Loading...
Loading...

Cart

Loading...
Loading...

37065-C45

RMR Wall-Mount Enclosure 19" EIA Multi-Mount (Square-Punched) Rails; 23 RMU; 43.3" (1101 mm) H x 3" (77 mm) W x 2" (51 mm) D; Black

MSRP $116.50
Width3" (76 mm)
Height43.3" (1101 mm)
Rail StyleMulti-Mount Square-Punched Rails
ColorBlack
Depth2" (51 mm)
BABA CompliantYes
Product Description

Equipment Mounting Rails provide support for 19” EIA (482.6 mm) rack-mount equipment and can be ordered with the enclosure

Key Features and Benefits
  • Attach to the frame of the enclosure
  • Adjustable-depth, supports 19” EIA (482.6 mm) rack-mount equipment
  • Universal (vertical) hole pattern, 1U are 1.75"H (44.45 mm) spaces
  • 12-24 tapped for screws or multi-mount (square-punched) for cage nuts
  • Electrically bonded to the enclosure frame