Cart

Loading...
Loading...

RMR Modular Enclosure

To order this product please call our customer service staff help.
Product Description

The RMR Modular Enclosure features a welded, roll-formed frame that is punched with attachment points on all interior surfaces to support an array of panel and equipment installations. The frame may be outfitted with a variety of mounting plates or 19” EIA (482.6 mm) wide equipment rails. Mounting plates are available in quarter-, half- and full-height options.

Key Features and Benefits
  • Provides equipment with NEMA Type 12 and IP 55 rated protection against ingress of solid foreign objects and dripping noncorrosive liquids, using advanced formed-in-place foam gasket technology at each panel and cable entry point
  • Supports airflow and cooling options specially certified for industrial applications to maintain equipment cooling requirements outside of normal IT settings and equipment rooms
  • Features unique drop-in frame attachment hardware, allowing quick and secure mounting of plates, rails and accessories at any point along the frame
  • Allows a complete enclosure solution to be configured under a single part number, including the exact size frame, mounting system, doors, panel work and ventilation that you require
  • Available with factory modifications –change size or color, and add openings for connections, controls and HMI
  • Series A1; Sample Part number: A1-XXXX-XXXX-XXX