Cart

Loading...
Loading...

RMR Standard Wall-Mount Enclosure, Type 4 with Solid Double Door

To order this product please call our customer service staff help.
Product Description

Mount equipment into the enclosure with mounting plates (ordered separately). The removable mounting plates attach to the rear of the enclosure. Use the optional Swing Out Kit for RMR Mounting Plate (ordered separately) to install the swing out mounting plate at the front of the enclosure.

Ventilation and cooling options are available to meet airflow requirements of advanced IT equipment. The enclosure can be configured with equipment mounting rails, sealed cable entry, cable management, PDU and accessories to suit the exact requirement without field modification.

UL Type 4/IP 66 enclosures with double doors feature a removable center beam to maintain sealing performance between doors. UL Type 12/IP 55 enclosures feature overlapping solid double doors with three-point latch but do not include a center beam.

  • CPI Product Designer tool quickly configures a complete kit
  • Sealed with a continuous foam gasket technology
  • Kitting and preinstallation of accessories to simplify ordering
  • Competitive lead timescorrosion resistance.
Key Features and Benefits

UL Type 4/ IP 66 enclosure is for outdoor use and protects against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquid.

  • Designed for UL Type 4/ IP 66 applications. Also meets NEMA Type 1, 3, 5 and 12; and NEMA Type 2 and 3R with drain hole (hole must be between 1/8” to 1/4” (3 mm - 6 mm)
  • Solid double doors and center beam. Removable center beam provides convenient installation of mounting plate
  • 4 lock styles: keyed CH751, double bit, square and slotted
  • 2 latch styles: 3-point and ¼-turn. Auxiliary ¼-turn latches are added on top and bottom of enclosures that are 31”W (787 mm) or wider
  • 2 mounting methods: integrated mounting hole or welded mounting bracket
  • Min and max height: 24”H – 48”H (610 mm - 1219 mm)
  • Min and max widths: 42”W – 60”W (1667 mm - 1524 mm)
  • Min and max depths: 8”D – 16”D (203 mm - 406 mm)
  • Available in welded mild steel with outdoor-rated, powder coat paint finish (color): Gray ANSI 61, Hammer Gray RAL7035.
  • Series A13, mild steel, family of enclosures; Sample Part number: A13-HHWWDD-X00