Cart
Loading...
Loading...

USB Temperature and Humidity Sensor

1 Option
Explore Sizes & Options
Add to Cart Add
14665-001
$131.87
Product Description

Measures environmental temperature and humidity values when attached to the eConnect PDU or Network Controller Module USB port. Configure environmental thresholds and remotely monitor temperature/humidity levels to ensure seamless system performance.​

Key Features and Benefits

Sensor measurement ranges:

  • Typical RH Accuracy +/- 2%
  • Typical Temp Accuracy 0.2C
  • Sensor Temp range: -20 to 70C.
  • Sensor Humidity Range: 0 to 100 Relative Humidity (RH).
Technical Specifications
  • Temperature probe unit on the end of the cable size:~ 3” x 0.6” x 0.6”
  • Male USB connector is USB-A 2.0. Matches female USB-A on Field Replaceable Controller Module.
  • 10 ft USB/Temperature sensor lead cable.
  • Customization available.