Cart

Loading...
Loading...

Cart

Loading...
Loading...

60103-001

Expansion Card A for 24 VDC or 48VDC RIM-1000; 12 configurable analog or digital NO inputs; 8 relay outputs

MSRP $1,902.46
TypeExpansion Card A, for 24 or 48 VDC
Height1.5" (38 mm)
Width4" (102 mm)
Country Of OriginUS
BABA CompliantYes
ColorBlack
Ship Width6" (15 cm)
Ship Length/Depth23" (584 mm)
Ship Height2" (5 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Expansion Cards for the Remote Infrastructure Management (RIM-1000) System

Key Features and Benefits
  • 1U model accommodates 1 expansion card
  • 2U model accommodates up to 4 expansion cards
  • 24VDC model requires 24VDC expansion cards
  • 48VDC model requires 48VDC expansion cards
  • Expansion Card A: 12 analog (jumper selectable for 4-20mA, 0-5VDC or 0-10VDC) or digital normally open (NO) dry contact inputs (non-isolated, individual ground only); and 8 Form C Relay Outputs, 1A @ 24VDC, 0.5A resistive @ 120VAC.
  • 48VDC model accepts only 1 Card A.
  • Expansion Card C: 24 digital normally open or normally closed dry contact inputs,
  • 3000VAC RMS optically isolated (common or individual ground)

Note: The 12 configurable analog or digital NO inputs* on Expansion Card A are configured for a 4-20mA input, but can be manually reconfigured to 0-5 VDC or 0-10 VDC inputs by changing jumper settings on the expansion card prior to installation.