Cart
Loading...
Loading... RELAY1
RELAY Card with 10 Port Relay Connector
MSRP $212.06
| Type | RELAY card with 10 port relay connector |
| Height | 3.5" (89 mm) |
| Depth | 23.6" (599 mm) |
| Country Of Origin | TW |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 15" (381 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 1 LB (0.45 kg) |
