Cart

Loading...
Loading...

Networked Electronic Access Control Swinghandle Kit with Smart Card Authentication (Previous Model)

1 Option
Explore Sizes & Options
Add to Cart Add
36720-701
View Details
$2,037.94
Product Description

Networked Electronic Access Control (EAC) Swinghandle Kit provides a networked electronic lock solution for physical security of data center cabinets.

Key Features and Benefits

Networked EAC Swinghandle Kit is a networked locking solution that addresses evolving security requirements for IT applications and regulatory compliance. The intelligent lock provides remote monitoring of physical security and environmental conditions of the cabinet through a user-friendly web interface.

Features include:

  • Remotely program, monitor and control cabinet access with user-friendly web interface
  • Records every access attempt and integrates with DCIM for easy reporting
  • Secure Array IP Consolidation links up to 32 controllers under the same IP address
  • Integrated sensors for lock and latch status, monitoring and alarm functions 
  • Reader recognizes existing employee 125kHz or 13.56 MHz RFID cards
  • Multifactor authentication available with the use of Zwipe® Access Cards with biometric reading
  • Remote unlock capability; user-configurable unlock time delay
  • Bi-color LED (blue/magenta) to indicate lock and handle status
  • Integration with LDAP and Radius for added security
  • High-security lock with mechanical key override
  • Slim form factor controller is easily mounted within 0U locations