Cart

Loading...
Loading...

Metered Vertical Mount Power Strips

51 Options
Customize Your Product
Volts
Plug
Explore Sizes & Options
Filter
Add to Cart Add
12848-751
View Details
110-125V
NEMA 5-15P
(24) 5-15R Standard Outlets
$328.58
12848-752
View Details
110-125V
NEMA 5-15P
(24) 5-15R Standard Outlets
$343.35
12848-754
View Details
110-125V
NEMA L5-15P
(24) 5-15R Standard Outlets
$353.21
12848-755
View Details
110-125V
NEMA 5-20P
(24) 5-20R Standard Outlets
$343.35
12848-756
View Details
110-125V
NEMA 5-20P
(24) 5-20R Standard Outlets
$359.35
12848-757
View Details
110-125V
NEMA L5-20P
(24) 5-20R Standard Outlets
$344.60
12848-758
View Details
110-125V
NEMA L5-20P
(24) 5-20R Standard Outlets
$359.35
15643-102
View Details
220-250V
IEC C20 Inlet
(10) C13 Standard + (4) C19 Standard Outlets
$549.86
15643-106
View Details
220-250V
IEC C20 Inlet
(12) UK BS1363 13A
$549.86
15643-112
View Details
220-250V
IEC 60309 16A 1P+N+E
(10) C13 Standard + (4) C19 Standard Outlets
$549.86
Product Description

Metered configurations include an in-line digital voltage and current ammeter with display to show the amount of voltage and current being used by attached equipment. This feature allows the user to monitor voltage and current use and judge the amount of remaining capacity on the power strip before adding a new device to the circuit.