Cart
Loading...
Loading... 16341-119
Rack Base Dust Cover; 19"W (482.6 mm); Gray
MSRP $151.73
| Color | Gray |
| Width | 19" (483 mm) |
| Depth | 20.4" (519 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Type | Rack Base Dust Cover |
| Ship Width | 22" (56 cm) |
| Ship Length/Depth | 86" (2184 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 8 LB (3.63 kg) |