Cart
Loading...
Loading... 15270-705
Adjustable Rail QuadraRack/ServerRack Side Panel; 84"H (2100 mm); 35.43"D (900 mm); Black
MSRP $700.52
| Height | 84" (2134 mm) 45U |
| Color | Black |
| Depth | 35.4" (900 mm) |
| Width | 35.4" (899 mm) |
| BABA Compliant | Yes |
| Ship Width | 39" (99 cm) |
| Ship Length/Depth | 249" (6325 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 71 LB (32.21 kg) |