Cart

Loading...
Loading...

Cart

Loading...
Loading...

15270-706

Adjustable Rail QuadraRack/ServerRack Side Panel; 96"H (2400 mm); 35.43"D (900 mm); Black

MSRP $731.24
Height96" (2400 mm)
ColorBlack
Depth35.4" (900 mm)
Width35.4" (899 mm)
BABA CompliantYes
Ship Width39" (99 cm)
Ship Length/Depth254" (6452 mm)
Ship Height5" (13 cm)
Shipping Weight60 LB (27.22 kg)
Product Description

Solid, steel side panel for use with Adjustable Rail QuadraRack or Adjustable Rail ServerRack to cover the end of the rack and or vertical cable managers at the end of a row. Matches the height and depth of rack. Made of steel.