Cart
Loading...
Loading...
Cart
Loading...
Loading...

10559-750

Stand-Off Tie Bracket; 0.88"H (22.4 mm) x 1"W (25.4 mm) x 6"L (150 mm); Black; Box of 50

MSRP $535.26
Quantity
Material
ColorBlack
Height0.88" (22.4 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight4 LB (1.81 kg)
Product Description

These "L" brackets mount to the back of the rack channel to provide a convenient point to tie-down cable runs.

Key Features and Benefits
  • Choice of either non-conductive nylon or high strength aluminum
  • Either end of the aluminum bracket can be attached to rack, allowing cabling to run several different ways
  • Mounting hardware not included
  • Sold individually