Cart

Loading...
Loading...

Cart

Loading...
Loading...

12176-101

Patch Panel Wire Management Bar; for 19" Rack; Gray

MSRP $77.00
ColorGray
Height0.62" (15.7 mm)
Width19" (483 mm)
Depth2.5" (64 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth51" (1295 mm)
Ship Height2.5" (6 cm)
Shipping Weight1.5 LB (0.68 kg)
Product Description

The Patch Panel Wire Management Bar provides the necessary wire management and strain relief required by ANSI/TIA/EIA-568-B. Sold individually. Attaches to rack with standard #12-24 rack screws (not included).

Key Features and Benefits
  • 19" rack mountable
  • May be mounted inward for 6" channel or outward for 3" rack side channel
  • Wire tie hold maintain wire perpendicular relative to termination point
  • Made of sturdy aluminum