Cart
Loading...
Loading... 15259-E01
Adjustable Rail QuadraRack Fixed Equipment Mounting Rail; 38 RMU; 15"D (381 mm); #12-24 Threaded Mounting Holes; Glacier White
MSRP $243.40
| Height | 72" (1829 mm) 38U |
| Color | Glacier White |
| Width | 2" (51 mm) |
| Depth | 15" (381 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 10" (254 mm) |
| Ship Height | 85" (216 cm) |
| Shipping Weight | 20 LB (9.07 kg) |