Rack Radius Drop for Vertical Cabling Section
Rack Radius Drop for Vertical Cabling Section
8 Options
Rack Radius Drop for Vertical Cabling Section
Customize Your Product
Type
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
12393-101 View Details | For Single-Sided Vertical Cable Section | Gray | $70.83 | |
12393-501 View Details | For Single-Sided Vertical Cable Section | Clear | $67.42 | |
12393-701 View Details | For Single-Sided Vertical Cable Section | Black | $67.42 | |
12393-E01 View Details | For Single-Sided Vertical Cable Section | Glacier White | $74.17 | |
12394-101 View Details | For Double-Sided Vertical Cable Section | Gray | $78.03 | |
12394-501 View Details | For Double-Sided Vertical Cable Section | Clear | $74.28 | |
12394-701 View Details | For Double-Sided Vertical Cable Section | Black | $74.29 | |
12394-E01 View Details | For Double-Sided Vertical Cable Section | Glacier White | $81.72 |
Product Description
Cable bundles are held securely in place on the Rack Radius Drop by using the included Saf-T-Grip® Center Grommet Buckle Cable Management Straps.
Key Features and Benefits
- Three styles are available:
- 3” (80 mm) or 6” (150 mm) rack channels without vertical rack cabling sections use P/N 12392-X06, 3”(80 mm) or 12392-X09, 6”(150 mm)
- Single sided vertical rack cabling managers use P/N 12393-X01
- Double sided vertical rack cabling managers use P/N 12394-X01
- Provides an organized method to transition from horizontal cable run onto the rack while maintaining bend radius; styles offered for use with or without vertical rack cabling sections
- Provides 1-1/2” (38 mm) bend radius
- Quick and easy slip-on installation onto rack channel
- Sold individually