Cart

Loading...
Loading...

Rotating Management Finger Kit for Motive Vertical Cable Manager

1 Option
Customize Your Product
Explore Sizes & Options
Filter
Add to Cart Add
32661-001
View Details
$59.14
Product Description

Rotating Management Finger Kit positions anywhere front-to-back along Accessory Rod Assembly to secure and isolate cable bundles. It rotates and locks into position in 45 degree increments on Accessory Rod Assembly for flexible cable support anywhere within the manager (Not for use with 6”W (150 mm) and 8”W (200 mm) managers).

Key Features and Benefits
  • Attaches to Accessory Rod using tool-less clasp-type fastener
  • Accommodates up to four Cable Bundle Swivels
  • Use for cable bundle segregation and to support cables anywhere within cable management space
  • Sold in packs of four
  • Finish: Black with blue adjustment point