Seismic Frame Two-Post Rack Duplex Electrical Outlet Box
Seismic Frame Two-Post Rack Duplex Electrical Outlet Box
1 Option
Seismic Frame Two-Post Rack Duplex Electrical Outlet Box
Product Description
The Duplex Electrical Outlet Box for Seismic Frame Two-Post Rack is a single-gang electrical outlet box for a single duplex receptacle that attaches to the base of the Seismic Frame Two Post Rack. The box provides a convenient location for a single duplex outlet to provide electricity to equipment on the rack.
The Duplex Electrical Outlet Box has eight concentric knockouts for 1/2” or 3/4” conduit. Two knockouts on each side and on the back of the box and one on each end. Four knockouts, the two on the top side and the ones on each end are accessible when the box is installed. Plan conduit connections to attach to the ends or top of the box.
Included Hardware: 2 #10 x 1/2 self-tapping screws.
Key Features and Benefits
- Includes a single-gang electrical outlet box for a single duplex receptacle and two self-tapping Torx head T25 installation screws
- Outlet box is welded steel, 3-3/4”H x 1-13/16”W x 2-1/2”D (95 mm x 46 mm x 64 mm) with a 15.5 in3 (250 cm3) wiring capacity, has eight (four accessible) concentric knockouts for 1/2” or 3/4” conduit, and is zinc galvanized for corrosion protection
- UL Listed