Cart
Loading...
Loading...
Cart
Loading...
Loading...

15255-E01

Shelf; 1 RMU x 19"W (482.6 mm); 15.75"D to 21.65"D (400 mm - 550 mm); Vented; Glacier White

MSRP $262.57
TypeVented
ColorGlacier White
Depth15.8" (400 mm)
Height1" (25 mm) 1U
Width19" (483 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width23" (58 cm)
Ship Length/Depth53" (1346 mm)
Ship Height2" (5 cm)
Shipping Weight10 LB (4.54 kg)
Product Description

Supports heavy peripheral equipment. 1U x 19”W steel, shelf with adjustable depth rear mounting brackets with solid or vented support surface; 17.68”W (449.1 mm). Supports 200 lb (90.7 kg) of equipment; includes assembly hardware.