Cable Distribution Spools
Cable Distribution Spools
Cable Distribution Spools
2 Options
Cable Distribution Spools
Cable Distribution Spools
Customize Your Product
Color
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
15008-001 View Details | Black | $152.04 | |
15008-002 View Details | White | $152.04 |
Product Description
Cable Distribution Spools provide slack management and strain relief for patch cords and jumper cables inside CPI vertical cable managers. Designed for use inside any CPI double-sided vertical cable manager 10”W and wider, including VCS, MCS, MCS-EFX, CCS, and CCS-EFX. This product kit includes (4) spools, (4) adapters and (16) screws for mounting use.
Key Features and Benefits
- Attaches to the center panel inside CPI double-sided vertical cable managers
- Made of high-impact, flame retardant material
- 5.9”L (150 mm) and 2.75” (69.9 mm) in diameter
- Mounts to ports in double-sided cabling section or can be wall mounted