Cart
Loading...
Loading... 11222-001
Replacement Filter Kit
MSRP $111.63
| Country Of Origin | US |
| BABA Compliant | Yes |
| Type | Replacement Filter Kit |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 51" (1295 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 1 LB (0.45 kg) |