Cart
Loading...
Loading...

MCS-EFX Master Cabling Section with Extended Fingers Double-Sided

27 Options
Customize Your Product
Use With
Width
Height
Explore Sizes & Options
Filter
Add to Cart Add
40095-E05
48U Rack
6" (152 mm)
7.5' (2.3 m)
Glacier White
$1,688.44
40095-E03
45U Rack
6" (152 mm)
7' (2.1 m)
Glacier White
$1,592.82
40095-705
48U Rack
6" (152 mm)
7.5' (2.3 m)
Black
$1,534.97
40095-503
45U Rack
6" (152 mm)
7' (2.1 m)
Clear
$1,448.03
40095-505
41U Rack
6" (152 mm)
7.5' (2.3 m)
Clear
$1,534.97
40095-E15
51U Rack
6" (152 mm)
8' (2.4 m)
Glacier White
$1,831.76
40096-505
48U Rack
10" (254 mm)
7.5' (2.3 m)
Clear
$1,708.43
40095-515
51U Rack
6" (152 mm)
8' (2.4 m)
Clear
$1,665.27
40096-515
51U Rack
10" (254 mm)
8' (2.4 m)
Clear
$1,853.50
40095-715
51U Rack
6" (152 mm)
8' (2.4 m)
Black
$1,665.27
40096-503
45U Rack
10" (254 mm)
7' (2.1 m)
Clear
$1,611.79
40096-705
48U Rack
10" (254 mm)
7.5' (2.3 m)
Black
$1,708.43
40096-E15
51U Rack
10" (254 mm)
8' (2.4 m)
Glacier White
$2,038.86
40095-703
45U Rack
6" (152 mm)
7' (2.1 m)
Black
$1,448.04
40096-703
45U Rack
10" (254 mm)
7' (2.1 m)
Black
$1,611.79
40096-E05
48U Rack
10" (254 mm)
7.5' (2.3 m)
Glacier White
$1,879.29
40097-503
45U Rack
12" (305 mm)
7' (2.1 m)
Clear
$1,966.08
40096-715
51U Rack
10" (254 mm)
8' (2.4 m)
Black
$1,853.49
40097-515
51U Rack
12" (305 mm)
8' (2.4 m)
Clear
$2,261.05
40096-E03
45U Rack
10" (254 mm)
7' (2.1 m)
Glacier White
$1,772.97
Product Description

The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing.

Key Features and Benefits
  • Patented cable guide fingers at 1U intervals for easy management of patch cords
  • UL 94V-0 fire-rated composite materials for use in plenum areas
  • Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
  • Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
  • 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
  • Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
  • Preassembled for easy installation and a more cohesive appearance
  • CPI’s most sturdy vertical cabling section for high-profile applications Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers​