Cart
Loading...
Loading...
Cart
Loading...
Loading...

30096-703

MCS Master Cabling Section; 7'H (2.1 m) x 10"W (250 mm) x 16.15"D (410.2 mm); Double-Sided; Black

MSRP $1,348.02
Use With45U Rack
Width10" (254 mm)
Height7' (2.1 m)
ColorBlack
Depth16.2" (410 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width18" (46 cm)
Ship Length/Depth226" (5740 mm)
Ship Height11" (28 cm)
Shipping Weight66 LB (29.94 kg)
Product Description

The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.

Key Features and Benefits
  • Patented cable guide fingers at 1U intervals for easy management of patch cords
  • UL 94V-0 fire-rated composite materials for use in plenum areas
  • Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
  • Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
  • 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
  • Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
  • Preassembled for easy installation and a more cohesive appearance
  • Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers​