Cart
Loading...
Loading...
Cart
Loading...
Loading...

13912-703

Velocity Double-Sided Vertical Cable Managers; for 7'H (2.1 m) 45U Racks; 80.5"H (2045 mm) x 6"W (152 mm) x 16.6" (422 mm); Black

MSRP $445.79
Use With45U Rack
Width6" (152 mm)
Height80.5" (2045 mm)
Depth16.6" (422 mm)
Country Of OriginUS
BABA CompliantYes
ColorBlack
TypeFor 7'H (2.1 m), 45U Racks
Ship Width18" (46 cm)
Ship Length/Depth122" (3099 mm)
Ship Height6" (15 cm)
Shipping Weight28 LB (12.7 kg)
Product Description

Velocity® Cable Management is an economical cable management solution for everyday use in telecommunication rooms, equipment rooms and lab spaces. Perfect for creating a complete vertical pathway for premise cabling and patch cords on CPI Rack Systems.

Key Features and Benefits
  • Tool-less snap together assembly is simple and quick
  • Compact packaging saves on shipping, uses minimal storage space and makes carrying it a one-person job
  • Large cross-section provides abundant space for cables
  • Openings on side of manager align with rack-mount units
  • T-shaped cable guides organize cables by rack-mount unit
  • Snap-on covers secure and protect cable (included)
  • Optional Cable Spool Kit, Cable Ring Kit and Cable Lashing Bar provide additional cable management
  • Velocity Vertical Manager is available in three heights, four depths
  • Patented