Cart
Loading...
Loading...
Cart
Loading...
Loading...

50120-E03

QuadraRack 4-Post Frame; 7'H (2.1 m) x 19"W x 29"D (740 mm); Glacier White

MSRP $1,518.20
Height7' (2.1 m) 45U
ColorGlacier White
Width19" (483 mm)
Depth29" (740 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width21" (53 cm)
Ship Length/Depth218" (5537 mm)
Ship Height8" (20 cm)
Shipping Weight68 LB (30.84 kg)
Product Description

Cost-effective solution for supporting rack-mount network equipment. The QuadraRack® 4-Post Frame offers the strength and stability of a cabinet in an open mounting system, providing easy access for simplified installation and cabling along with unrestricted air flow for improved cooling and heat dissipation.

Key Features and Benefits
  • Stability and strength of an enclosure in a open mounting system
  • Provides easy access to equipment and cabling
  • Quick assembly with one-piece top and bottom pan sets
  • Easy to bay together to create multi-frame configurations 
  • Use with any CPI Cabling Section to manage cables 
  • Equipment mounting locations are marked and numbered on the mounting channel
  • Threaded mounting holes speed installation of rack-mount equipment and shelving 
  • Support large equipment on heavy-duty four-post fixed and sliding shelves
  • UL Listed; File E227626; Category NWIN (US), NWIN7 (Canada) - Information Technology and Communications Equipment Cabinet, Enclosure and Rack