Cart
Loading...
Loading... 55053-E08
Standard Rack 3"D (80 mm); 9'H (2.7 m) x 19''W (483 mm); Grounded; UL Listed; Glacier White
MSRP $651.84
| Height | 108" (2743 mm) 58U |
| Width | 19" (483 mm) |
| Color | Glacier White |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Shipping Weight | 41 LB (18.6 kg) |

