Cart

Loading...
Loading...

Build To Spec (BTS) Kit

79 Options
Customize Your Product
Height
Width
Color
Explore Sizes & Options
Filter
Add to Cart Add
33000-701
View Details
48" (1219.2 mm)
96" (2438 mm)
94" (2388 mm)
Black
$7,665.37
33000-702
View Details
48" (1219.2 mm)
96" (2438 mm)
188" (4775 mm)
Black
$14,235.65
33000-703
View Details
48" (1219.2 mm)
96" (2438 mm)
282" (7163 mm)
Black
$21,353.46
33000-704
View Details
48" (1219.2 mm)
96" (2438 mm)
376" (9550 mm)
Black
$27,581.59
33000-705
View Details
48" (1219.2 mm)
96" (2438 mm)
470" (11938 mm)
Black
$34,699.41
33000-706
View Details
48" (1219.2 mm)
96" (2438 mm)
564" (14326 mm)
Black
$41,817.25
33000-707
View Details
48" (1219.2 mm)
96" (2438 mm)
658" (16713 mm)
Black
$48,935.05
33000-708
View Details
48" (1219.2 mm)
96" (2438 mm)
752" (19101 mm)
Black
$56,052.88
33000-709
View Details
48" (1219.2 mm)
96" (2438 mm)
846" (21488 mm)
Black
$63,170.72
33000-710
View Details
48" (1219.2 mm)
96" (2438 mm)
940" (23876 mm)
Black
$69,398.76
Product Description

Build To Spec (BTS) includes all of the components needed to construct a ceiling-supported or cabinet-supported duct system to capture and direct airflow in the contained aisle. This solution integrates with perimeter cooling, provides immediate improved cooling efficiency and is compatible with economization methods. Field fabrication duct accom-modates site differences and existing conditions.

Key Features and Benefits
  • Field-fabricated duct accommodates site differences and existing conditions
  • Compatible with a mix of cabinets – different heights, widths and depths in the same row
  • Elevated, single-piece duct allows cabinets to be removed, omitted or replaced as required
  • Translucent duct panels and transparent door panels allow light to enter the con-tained aisle
  • Doors close automatically to maintain containment and reduce recovery time
  • A complete solution maximizes performance with baffles to seal around and within cabinets and the contained aisle
  • Durable construction and maintenance-free design provide many years of use