Cart
Loading...
Loading... 39-TBAR-MOUNT
AP Mounting T-Bar for Oberon Model 105X Series, 1 in. H
MSRP $10.00
| Height | 8" (203 mm) |
| Width | 0.9" (24 mm) |
| Depth | 1" (25 mm) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Color | Clear |
| Shipping Weight | 0.25 lb (0.11 kg) |
