Cart

Loading...
Loading...

Oberon In-Plane Recessed Mounts 1442

26 Options
Customize Your Product
Trim Style
Access Point Vendor
Explore Sizes & Options
Filter
Add to Cart Add
1442-ANTMNT
View Details
AP-Specific
Antenna
Antenna with 1" Center Post, Antenna, Various
$255.00
1442-ARAP515
View Details
AP-Specific
Aruba
Aruba AP-515
$265.00
1442-ARAP535
View Details
AP-Specific
Aruba
Aruba AP-535
$265.00
1442-ARAP635
View Details
AP-Specific
Aruba
Aruba AP-635
$265.00
1442-ARAP655
View Details
AP-Specific
Aruba
Aruba AP-655
$265.00
1442-ARAP725
View Details
AP-Specific
Aruba
Aruba AP-725
$265.00
1442-ARAP735
View Details
AP-Specific
Aruba
Aruba AP-735, Aruba AP-745
$265.00
1442-ARAP755
View Details
AP-Specific
Aruba
Aruba AP-755
$265.00
1442-ARSTC360
View Details
AP-Specific
Arista
Arista C-360
$285.00
1442-ARSTC400
View Details
AP-Specific
Arista
Arista C-400
$285.00
Product Description

The Model 1442 In-Plane™ series offer the simplest way to mount APs and antennas from most leading vendors into existing hard (drywall/sheetrock) ceilings up to 1.5 in. thick, for an aesthetic, professional installation. A cutout is made in the ceiling, and the all-metal back-box is fastened into the ceiling. The AP fastens within the backbox onto an included mounting bracket or T-bar bracket. The cover attaches to the back-box with torsion springs and conceals the AP. Alternately, AP-specific trims are also available to mount the AP flush to the ceiling.

Key Features and Benefits
  • Install and conceal APs and antennas from most vendors into existing construction hard ceiling environments
  • The cover conceals APs inside the enclosure or trimmed slightly below the ceiling providing an aesthetic, professionally installed appearance
  • Easy to install, no loose hardware
Technical Specifications
  • Design: Economical, recessed hard ceiling installation kit for APs and antennas. For pre-existing drywall, sheetrock, gypsum board ceiling (remodeling or old construction). AP mounts in interchangeable bracket and trim, providing a professional finish. Designed for all leading vendors’ APs and antennas, as identified in specifications
  • Performance: UL listed for low voltage applications and designed to meet NEC300-22 and 300-23 for plenum installations. De-rate AP operating temperature range by 8°C when mounted inside enclosure
  • Safety and Standards: UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems; CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements
  • Cover attaches with torsion spring and is interchangeable with other AP-specific trims for other APs and antennas without removing the back-box
  • Firestop grommet for insertion into backbox, large enough for 2 Cat6A cables
  • 1 in. trade size knockouts in two walls
  • Adjustable hanger wire to support enclosure and installed equipment independent of the ceiling system
  • Swivel fasteners secure enclosure into preexisting hard ceiling panels 1.5 inch thick or less
  • Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
  • Construction: aluminum backbox, steel trim or opaque white ABS plastic cover
  • Size: Back-box is 14 x 14 x 3 in. (356 x 356 x 76 mm).
  • Supports various APs up to 11.25 x 11.25 x 2.5 in. (285 x 285 x 63 mm)
  • Suitable for both North American and European (metric) ceilings
  • Made in the USA

Product Includes:
  • (1) Backbox
  • (1) Cover Trim
  • (1) AP Mounting Bracket
  • (1) T-bar Mounting Bracket
  • (1) Dual Cable Egress Firestop Grommet
  • (1) 1 in. Trade Size Conduit Connector
  • (1) Adjustable Hanger Wire
  • Access Point Attachment Hardware
  • Installation Instructions