Cart

Loading...
Loading...

Oberon In-Plane Recessed Mounts 1443

27 Options
Customize Your Product
Trim Style
Access Point Vendor
Explore Sizes & Options
Filter
Add to Cart Add
1443-ANTMNT
View Details
Antenna Mount
Antenna
Antenna with 1" Center Post, Antenna, Various
$235.00
1443-ARAP515
View Details
AP-Specific
Aruba
Aruba AP-515
$245.00
1443-ARAP535
View Details
AP-Specific
Aruba
Aruba AP-535
$245.00
1443-ARAP635
View Details
AP-Specific
Aruba
Aruba AP-635
$245.00
1443-ARAP655
View Details
AP-Specific
Aruba
Aruba AP-655
$245.00
1443-ARAP725
View Details
AP-Specific
Aruba
Aruba AP-725
$245.00
1443-ARAP735
View Details
AP-Specific
Aruba
Aruba AP-735, Aruba AP-745
$245.00
1443-ARAP755
View Details
AP-Specific
Aruba
Aruba AP-755
$245.00
1443-ARSTC360
View Details
AP-Specific
Arista
Arista C-360
$265.00
1443-ARSTC400
View Details
AP-Specific
Arista
Arista C-400
$265.00
Product Description

The Model 1443 In-Plane™ series offer the simplest way to mount APs and antennas from most leading vendors into new construction hard (drywall/sheetrock) ceilings up to 1.5 in. thick, for an aesthetic, professional installation. The back-box is fastened to the ceiling joists before drywall is installed, and the new ceiling is cut around the box. When construction is complete, the access point either fastens to the appropriate trim, and the trim attaches to the back-box with torsion springs, or the AP fastens within the backbox onto an included mounting bracket or T-bar bracket and the cover attaches to the back-box with torsion springs and conceals the AP. The AP is recessed into the ceiling much like a recessed light fixture with only the front face exposed for optimal wireless coverage. The AP or antenna trim is easily swapped when AP or antenna model changes.

Key Features and Benefits
  • Install and conceal APs and antennas from most vendors into new construction hard ceiling environments
  • AP and antennas mount flush to the ceiling, providing an aesthetic, professionally installed appearance
  • Easy to install, no loose hardware

Technical Specifications
  • Design: Economical, recessed hard ceiling installation kit for APs and antennas. For new construction prior to installing wall board. AP mounts in interchangeable bracket and trim, providing a professional finish. Designed for all leading vendors’ APs and antennas, as identified in specifications
  • Performance: UL listed for low voltage applications, and designed to meet NEC300-22 and 300-23 for plenum installations. De-rate AP operating temperature range by 8°C when mounted inside enclosure
  • Safety and Standards: UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems; CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements
  • Cover attaches with torsion spring and is interchangeable with other AP-specific trims for other APs and antennas without removing back-box
  • Firestop grommet for insertion into back-box, large enough for 2 Cat6A cables
  • 1 in. trade size knockouts in two walls
  • Adjustable box mounting brackets secure enclosure into ceiling joists
  • Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
  • Construction: 16 ga. aluminum back-box, steel trim or opaque white ABS plastic cover
  • Size: Back-box is 14 x 14 x 3 in. (356 x 356 x 76 mm).
  • Suitable for both North American and European (metric) ceilings
  • Made in the USA
Product Includes:
  • (1) Backbox
  • (1) Cover Trim
  • (1) AP Mounting Bracket
  • (1) T-bar Mounting Bracket
  • (1) Dual Cable Egress Firestop Grommet
  • (1) 1 in. Trade Size Conduit Connector
  • (1) Adjustable Box Mounting Bracket
  • Access Point Attachment Hardware
  • Installation Instructions