Cart

Loading...
Loading...

Oberon NetPoint Bollards 3032

22 Options
Customize Your Product
Bollard Style
Color
Explore Sizes & Options
Filter
Add to Cart Add
3032-00-BK-XX
View Details
Beveled Top
Black
57" (1448 mm)
11.5" (292 mm)
10.5" (266 mm)
$999.00
3032-00-BL-XX
View Details
Beveled Top
Blue
57" (1448 mm)
11.5" (292 mm)
10.5" (266 mm)
$999.00
3032-00-BN-XX
View Details
Beveled Top
Brown
57" (1448 mm)
11.5" (292 mm)
10.5" (266 mm)
$999.00
3032-00-CC-XX
View Details
Beveled Top
Custom - Contact Oberon
57" (1448 mm)
11.5" (292 mm)
10.5" (266 mm)
$1,049.00
3032-00-DKGNT-XX
View Details
Beveled Top
Dark Granite
57" (1448 mm)
11.5" (292 mm)
10.5" (266 mm)
$1,049.00
3032-00-FGN-XX
View Details
Beveled Top
Forest Green
57" (1448 mm)
11.5" (292 mm)
10.5" (266 mm)
$999.00
3032-00-GY-XX
View Details
Beveled Top
Gray
57" (1448 mm)
11.5" (292 mm)
10.5" (266 mm)
$999.00
3032-00-LTGNT-XX
View Details
Beveled Top
Light Granite
57" (1448 mm)
11.5" (292 mm)
10.5" (266 mm)
$1,049.00
3032-00-LTGY-XX
View Details
Beveled Top
Light Gray
57" (1448 mm)
11.5" (292 mm)
10.5" (266 mm)
$999.00
3032-00-URBZ-XX
View Details
Beveled Top
Urban Bronze
57" (1448 mm)
11.5" (292 mm)
10.5" (266 mm)
$999.00
Product Description

Oberon® NetPoint™ Bollards 3032 is a cost effective way to extend wireless and Wi-Fi coverage into auditoriums, sports venues, courtyards, malls, and campus open areas permanently or temporarily. The Wireless bollard can be used to mount Wi-Fi APs and antennas in locations where mounting on buildings or light poles is aesthetically unacceptable. The bollard is designed to protect APs and antennas from weather and tampering. The polyethylene thermoplastic cylinder is virtually transparent to wireless signal. Large enough for APs, omnidirectional and directional antennas, and associated equipment from most vendors. Available in custom colors and custom heights.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

Note: Contact Oberon to specify a different height or color. This is a custom product and is non-returnable other than for Warranty related issues. 

Key Features and Benefits
  • NetPoint rugged Wi-Fi Bollard for indoor/outdoor temporary or permanent extension of Wi-Fi coverage
  • Protect AP, antennas, cabling, and switch from weather, spilling liquids, and tampering
  • Virtually transparent to wireless signal
  • Large enough for most vendor’s APs, dipole or panel antennas, small network switch, media converter and PoE injector
  • Available in two styles, ten colors and custom heights
Technical Specifications
  • Design: Cylindrical polyethylene plastic Wi-Fi bollard. Designed to protect APs and antennas in outdoor public spaces. Designed for permanent or temporary low voltage installations. Fiberglass interior equipment stand for mounting APs and antennas minimizes impact on wireless signals
  • Performance: Designed to protect equipment from tampering, spilling liquids and weather. NEMA 3R performance for indoor/ outdoor environments. Polyethylene plastic bollard is virtually transparent to wireless signals
  • Anchors to pre-installed concrete pedestal. Cabling is conducted through conduit in pedestal. Or, temporary anchorage with ground or asphalt screws (not included)
  • Includes anchor base, equipment stand, hardware to fasten APs and antennas. Tamper resistant hardware
  • Temperature Range for Bollard: -40°F (-40°C) to 115°F (46°C). Note that internal temperature will be higher than ambient temperature because of solar loading and equipment heat dissipation. In locations subject to significant solar loading, consider recommending lighter colored bollards (white, light grey) to minimize solar heating, and consequential impact on internal equipment operation.
  • Construction: nominally 0.25 in. thick, UV and cleaning chemical resistant UL-94HB Polyethylene plastic. Zinc coated, 0.25 in. thick steel anchor base. Fiberglass equipment mounting stand
  • Available in two styles: Beveled top or lighthouse top
  • Available in ten standard colors
  • Available in custom heights in 1" (25 mm) increments from 36" (914 mm) to standard height
  • Custom colors may be available. Customer must provide color designator. 
  • Contact Oberon to configure a custom height or color
Product Includes:
  • (1) Polyethylene Bollard
  • (1) 1.25 in. Fiberglass Equipment Pole
  • (1) 1.25 in. Pole Fitting
  • (1) AP Mounting Plate
  • (1) Right Angle Bracket
  • (3) 10-32 x 7/16 in. Flat head screw
  • (2) 5/16 in.-18 Thread, 1-7/16 in. ID U-Bolt
  • (4) 1/4-20 x 3/4 in. Pan Head Screw
  • (4) 1/4-20 x 3/4 in. Pin in Hex Tamper Resistant Screw
  • (1) 5/32 in. Pin in Hex Bit
  • (4) Snap-on Round Cap for 1/4 in. Screw
  • (1) Wi-Fi Decal
  • (1) Installation instructions