Cart
Loading...
Loading... 38-52-DOME
Retrofit Door for Model 1051 & 1052 Ceiling Enclosures, 9" (228 mm) Diameter ABS Hemisphere Dome
MSRP $75.00
| Door Style | Opaque White Semi-Circular Dome |
| Access Point Vendor | Various |
| Access Point Model | Various |
| Height | 12.5" (318 mm) |
| Width | 12.5" (318 mm) |
| Depth | 0.8" (20 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Steel,Aluminum,Plastic |
| BABA Compliant | Yes |
| Color | White |
