Cart

Loading...
Loading...

Oberon Retrofit Trims 144X

26 Options
Customize Your Product
Trim Style
Access Point Vendor
Explore Sizes & Options
Filter
Add to Cart Add
37-144X-ANTMNT
View Details
AP-Specific
Antenna
Antenna with 1" Center Post
$100.00
37-144X-ARAP515
View Details
AP-Specific
Aruba
Aruba AP-515
$110.00
37-144X-ARAP535
View Details
AP-Specific
Aruba
Aruba AP-535
$110.00
37-144X-ARAP635
View Details
AP-Specific
Aruba
Aruba AP-635
$110.00
37-144X-ARAP655
View Details
AP-Specific
Aruba
Aruba AP-655
$110.00
37-144X-ARAP725
View Details
AP-Specific
Aruba
Aruba AP-725
$110.00
37-144X-ARAP735
View Details
AP-Specific
Aruba
Aruba AP-735
$110.00
37-144X-ARAP755
View Details
AP-Specific
Aruba
Aruba AP-755
$110.00
37-144X-ARSTC360
View Details
AP-Specific
Arista
Arista C-360
$130.00
37-144X-ARSTC400
View Details
AP-Specific
Arista
Arista C-400
$130.00
Product Description

Retrofit Trims for Oberon In-Plane Mounts 1440, 1442, 1443, 1444. Use these trims to upgrade existing mounts with new APs. Trims include an AP-specific cutout and mounting bracket and torsion spring attachment. Select the trim to match the AP. 

Key Features and Benefits
  • Easy upgrade to new APs
  • Select trim to match AP
  • -FXL trim is a flush cover option, AP mounts within the enclosure, above the ceiling

Technical Specifications
  • AP-specific trims are steel, powder coated white
  • -FXL trim is white opaque UL 94-5VA ABS plastic
  • Attaches with tortion spings to Oberon In-Plane Mounts 1440, 1442, 1443 or 1444
  • Size: 16.9" x 16.9" x .56" cover (430 mm x 430 mm x 14 mm)
Product Includes:

(1) Trim with AP attachment bracket and torsion spring

OR

(1) Plastic Cover (-FXL only) and AP mounting bracket