Cart

Loading...
Loading...

Oberon Wi-Tile Ceiling Enclosures 1074

7 Options
Customize Your Product
Door Style
Access Point Vendor
Explore Sizes & Options
Filter
Add to Cart Add
1074-04-CELAP20
View Details
AP-Specific
Celona
Celona AP 20
$600.00
1074-04-N3RU
View Details
AP-Specific
Airspan
Airspan E-62-N3RU
$635.00
1074-04-SCDOME
View Details
Opaque White Dome
Various
Various
$880.00
1074-04-SWN3RU
View Details
AP-Specific
Sunwave
Sunwave Crossfire N3RU
$600.00
1074-06-ANTMNT
View Details
Antenna Face
Antenna
Antenna with 1" Center Post, Antenna, Various
$580.00
1074-06-SCDOME
View Details
Opaque White Dome
Various
Various
$890.00
1074-06-SWN3RU
View Details
AP-Specific
Sunwave
Sunwave Crossfire N3RU
$610.00
Product Description

The Model 1074 Wi-Tile™ series suspended ceiling enclosure mounts and secures 5G/LTE/CBRS Small Cell radio units (RUs), Wi-Fi Access Points (APs), and other telecom gear into suspended ceilings. The enclosure replaces a standard 2 x 2 ft. ceiling tile and must be supported by the ceiling structure. This series includes an adjustable depth swing down panel which permits simplified  mounting and access to RUs and APs. The model 1074 features an interchangeable door, available with either a general use, low loss  plastic dome to mount RUs inside the enclosure, an RU-specific door with a cutout to expose the antenna surface of the RU slightly below the ceiling, or a solid metal door for mounting antennas on the door surface.

Key Features and Benefits
  • 2 x 2 ft. ceiling tile telecommunications enclosure, designed to secure and protect one or more 5G/LTE/CBRS Small Cell and Wi-Fi APs and associated networking components and cables
  • Designed for installing both plenum-rated and non-plenum rated powered equipment in the plenum space, in a code compliant manner
  • UL listed and designed to meet National Electric Code paragraph 300-22(C) for use in the above-ceiling (plenum) space. Metal enclosures satisfy UL 2043, Fire Test for Heat and Visible Smoke Release
  • Interchangeable doors allow for Radio Unit and Access Point changes and upgrades without removing the enclosure from the ceiling
  • Convenient swing down panel for ease of access and maintenance (in -SCDOME models only)
  • Large back-box to dissipate heat generated by Radio Units and Access Points
  • Enclosure back-box is an effective particle, dust and smoke barrier to simplify ICRA procedure compliance in healthcare environments
Technical Specifications
  • Design: General purpose telecommunications, ceiling-mounted, consolidation enclosure, shall be a locking, 2 x 2 ft. (610 x 610 mm) ceiling tile enclosure designed to accommodate 5G/LTE/CBRS Small Cell Radio Units or Wi-Fi Access Points. Suitable for non-plenum and plenum-rated equipment
  • Performance: UL-Listed and designed to satisfy the National Electric Code (NEC) paragraphs 300-22 and 300-23 for installation in the air handling space. HCAI approved, OPM-0110
  • Solid metal back-box fills opening in ceiling, creating an effective smoke, particle and dust barrier to simplify ICRA compliance procedures
  • In Model 1074-04-SCDOME, de-rate RU or AP operating temperature 4°C at 28W, 8°C at 56W and 14°C at 100W
  • In Model 1074-06-SCDOME, de-rate RU or AP operating temperature 3°C at 28W, 6°C at 56W and 10°C at 100W
  • Locking, interchangeable door for migration to other Radio Units without removing the enclosure from the ceiling. Large door permits migration to large Radio Units and Antennas. Locks are keyed alike
  • Includes firestop grommets for cable egress, each large enough for 2 Cat6A cables
  • (-SCDOME) model have a universal swing down mounting panel for conveniently mounting and accessing radio units and access points
  • (-SCDOME) models have a vented UL 94-5VA, low loss ABS Plastic dome.  Domes are virtually transparent to wireless signals
  • (-ANTMNT) models have a door with mounting features for most antenna vendor’s ceiling mounted antennas
  • Includes two 1 in. trade size firestop grommets for cable egress openings
  • Construction: White, powder-coated 10 ga. aluminum back-box and flange. White, powder-coated 10 ga. aluminum door
  • Enclosure must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11. Includes hanger wire
  • Maximum weight inside enclosure is 44 lbs
  • Size: Flange is 23.75 x 23.75 in. (610 x 610 mm). Enclosure is 22.7 x 22.7 in. (577 x 577 mm), Model 1074-04 is 4-1/2 in. (114 mm) deep. Model 1074-06 is 6-1/2 in. (165 mm) deep. Model 1074-XX-SC-DOME has 20 x 20 x 2 in. (508 x 508 x 51 mm) dome
  • Made in the USA
Product Includes:
  • (1) Enclosure with selected door
  • (1) Swing down mounting bracket (-SCDOME models only)
  • (2) Dual cable egress firestop grommets
  • (2) 1” trade size conduit connectors
  • (8) Hanger wires
  • (2) Keys for lock
  • (1) Grounding screw
  • (1) Installation instructions