When organizing and setting up equipment in a data center or computer room, maximizing available space is crucial for efficiency.
For environments that don’t require the added benefits of enclosures, open frame server racks are an ideal, cost-effective solution.
Key Benefits of Open Frame Server Racks
There are many advantages to open mounting solutions. When properly deployed with other products, such as cable managers and cable runway, a company can enjoy years of uninterrupted service and room for growth.
Here are five benefits of open frame server racks and why you should consider them for you equipment storage needs:
- Cost-Effective: Open frame server racks are a cost-effective way to manage equipment, compared to enclosed racks. The cost of producing and shipping are less than those of closed cabinet or server racks.
- Quick Installation: Without the need for doors or side panels, the installation process is simplified, making setup faster and more efficient.
- Improved Airflow: Unlike enclosed racks, which can trap heat, open frame racks allow for unrestricted airflow, helping to maintain optimal equipment temperatures and prevent overheating.
- Easy Access: The open design provides immediate access to equipment and cables, making maintenance tasks, such as moves, adds, and changes (MACs), simpler and faster.
- Better Cable Management: Open racks provide unobstructed space for efficient cable management, preventing tangles and allowing for easier routing and organization of cables.
Types of Open Frame Racks Available from CPI
Two-Post Racks
These racks are a cost-effective and space-efficient solution for a variety of applications. CPI offers multiple configurations, including:
- : A heavy-duty two-post rack with a 3”D (76 mm) mounting channel, designed for 19” and 23” EIA rack-mount widths. This rack is available in heights ranging from 3’ to 9’, with a 1500 lb static load rating.
- : Features a 3”D (80 mm) or 6”D (150 mm) mounting channel and provides a 1000 lb load rating. Ideal for a variety of IT equipment and applications, it also includes an integrated grounding and bonding system.
- Built for seismic regions, this rack meets GR-63-CORE NEBS Zone 4 requirements. It includes a 1000 lb static load rating, threaded or square-punched mounting holes, and integrate
Four-Post Racks
For larger equipment such as modular network switches, four-post racks provide the strength and stability needed. CPI’s options include:
- This rack provides the stability of an enclosed system but remains open for easy access. It supports larger rack-mounted communications equipment, such as routers and network switches. It has a 2000 lb static load rating and a fixed 29”D (740 mm) depth.
- Featuring an adjustable depth from 15.75” to 42.32” (400 mm to 1075 mm), this rack offers maximum versatility. It supports a 2000 lb static load rating and is ideal for both low- and high-density IT setups.
- This rack includes adjustable rear equipment mounting rails for a maximum depth of 41.33” (1050 mm), offering great flexibility for customized equipment installation. It boasts a 2200 lb static load rating and includes integrated grounding and bonding.
Why Choose CPI’s Open Frame Server Racks?
Whether you need two-post racks for efficiency or four-post racks for larger equipment, CPI offers robust solutions to meet a variety of data center needs.
- Durability: CPI’s open frame racks are built for long-lasting performance in even the most demanding environments.
- Flexibility: Our racks can be customized to fit a wide range of IT equipment, and our adjustable models provide maximum flexibility.
- Grounding & Bonding: Many CPI racks come with integrated grounding systems, ensuring that your equipment is safe and compliant with industry standards.
to find the right solution for your infrastructure needs.