Power distribution units (PDUs) are essential for efficient power management in data centers. However, they are usually installed in the back of cabinets behind hot air exhaust from equipment, which is potentially the hottest part of every data center.
Depending on the expected ΔT from servers ranging from 25°F to 30°F (13°C to 20°C), the heat at the rear of cabinets or hot aisle containment can reach 110°F to 140°F (43°C to 60°C). In this type of environment, there are very few devices that can continuously operate reliably and efficiently.
Why PDU Temperature Rating Matters
- Prevents Overheating: PDUs with higher temperature ratings can handle more intense heat, keeping equipment safe from thermal damage.
- Increases Equipment Longevity: Operating within optimal temperature ranges helps extend the lifespan of both the PDUs and the equipment they power.
- Reduces Downtime: With reliable PDUs that can withstand high temperatures, you minimize the risk of sudden failures and costly outages.
- Improves Energy Efficiency: With less heat buildup, your data center operates more efficiently, helping reduce energy consumption and cooling costs.
By selecting PDUs that can handle higher temperatures, such as CPI’s eConnect® PDUs, your data center will be better equipped to operate in extreme conditions, ensuring reliability and cost efficiency.
Industry-Leading Temperature Rating from Chatsworth Products
Chatsworth Products (CPI) offers the , currently the highest-rated PDU in the market for ambient operating temperatures.
- Designed for continuous operation in high temperatures up to 149°F (65°C).
- Advanced Design: Features strategically placed air vents, high-temperature components, and a larger power supply to ensure reliable operation in extreme conditions.
- Safety Standards Compliance: Meets international safety standards by the International Electrotechnical Commission and is UL Listed.
- Efficient Design: The streamlined design saves space within the cabinet. Multiple breaker outlets are arranged in an alternating pattern to distribute load evenly.
- LCD Display: Centrally located for easy visibility even when the PDU is installed.
- Remote Access and Control: Use a web browser for setup, monitoring, and control. IP consolidation allows access to up to 20 PDUs through a single Ethernet connection and IP address. Alternatively, SNMP support enables third-party software monitoring.
Future-Proof Your Data Center with CPI’s eConnect® PDUs
and find the right model for your data center’s needs. Whether you're looking for advanced remote monitoring, high-temperature performance, or reliable power distribution, CPI has you covered.