AI, HPC, and edge deployments rollouts are only getting tougher. Legacy PDUs locked to specific voltage plug types and certifications can slow down deployments, inflate SKU lists, and create risk when the wrong gear arrives onsite.
Universal input PDUs turn that challenge on its head. By consolidating regional requirements into one adaptable design, they make it possible to standardize power worldwide, simplify deployments, and scale to the high-density demands of AI and HPC.
Here are five areas where universal input PDUs make a measurable difference — and why it matters to operators planning for the next decade of growth.
1. Simplifying Procurement and Reducing SKU Sprawl
For operators, regional differences in voltage and plug types translate into bloated product lists. Procurement teams are forced to source and track dozens of PDU variations, often stocking spares across geographies just to cover the risk of mismatches.
The result? Longer lead times, higher costs, and the very real possibility of the wrong gear showing up onsite—stalling deployments at the worst possible moment.
Universal input PDUs solve that by replacing multiple regional models with one globally adaptable design. With a single unit that covers the major voltages and plug types, ordering becomes simpler, rollout timelines shrink, and the risk of mismatched equipment disappears. Just as importantly, standardizing on one PDU type dramatically reduces the need for excess inventory, freeing up budget, storage space, and working capital across regions.
2. Streamlining Global Deployment
For multinational operators, regional differences in power standards often force compromises. What works in one data hall needs to be re-engineered for another, slowing down design and complicating operations. Over time, that creates a patchwork of practices and hardware across sites.
Universal input PDUs allow for a single design that can be replicated worldwide. Certified to global standards, it eliminates the need to re-specify power architecture for every geography. That consistency not only accelerates deployment but also simplifies training, support, and lifecycle management.
3. Preparing for High-Density Growth
AI and HPC workloads are changing the scale of cabinet power. Where racks once drew a manageable 5–10 kW, many are now approaching 30–50 kW. Traditional PDUs simply weren’t built for that reality, and many so-called “universal” models on the market cap out around 23 kW—leaving operators with limited runway.
Universal input PDUs rated to 34.5 kW extend that runway. They provide the headroom needed to handle today’s high-density clusters while giving operators confidence that their infrastructure won’t have to be replaced prematurely. In environments where equipment changes quickly, outlets designed to accept multiple plug types further reduce friction, ensuring flexibility as workloads evolve.
4. Streamlining Edge and Remote Deployments
The edge is expanding fast, but most of those sites don’t have teams of skilled technicians onsite. When incompatible or mismatched power gear arrives at a remote location, it can mean delays, downtime, or expensive truck rolls to correct the problem.
Universal input PDUs reduce that risk. Detachable, geography-specific cords make it possible to adapt to local environments quickly. Pigtail connectors simplify installations in space-constrained racks. For infrastructure managers responsible for multi-site rollouts, that means fewer errors, faster installs, and simpler spares management.
At scale, the operational savings are significant. Standardizing power distribution reduces the need for specialized training at every location and lowers the total cost of managing an expanding edge footprint.
5. Aligning with Efficiency and Sustainability Goals
Complexity has a sustainability cost. Every extra SKU manufactured, shipped, and stored ultimately raises both costs and environmental impact.
Universal input PDUs reduce that burden. By consolidating into a single adaptable design, they cut down on redundant inventory, simplify logistics, and lower the carbon footprint tied to procurement. Reducing duplicate stock not only supports sustainability goals but also cuts the long-term costs or warehousing and materials management.
For operators, that means fewer resources spent on managing complexity, and more progress toward sustainability and cost-reduction goals.
eConnect® Universal Input PDUs: Global Compatibility Made Simple
Global rollouts shouldn’t be slowed down by power distribution. That’s why Chatsworth Products has introduced eConnect® Universal Input PDUs—giving operators the flexibility, reliability, and scale needed for today’s AI, HPC, and high-density environments.
With one PDU, you now get:
- Global adaptability — supports 200–250V 1P, 120/208V 3P, and 220–240/380–415V 3P, up to 70A
- Detachable, geography-specific cords — simplify installs and cut SKU sprawl
- Worldwide certification — UL/IEC 62368, CE, RoHS, and TAA compliant
- High-capacity options — up to 34.5 kW to keep pace with AI and HPC workloads
And as part of the broader eConnect platform, you also gain:
- QuadLock Outlets — four outlet types in one receptacle (C13, C15, C19, C21)
- High temperature ratings — up to 149°F (65°C) for dense, high-heat environments
- Built-in locking and color-coded outlets — ensure reliable, secure connections
- Customizable configurations — six functionality levels to match your deployment needs
Explore the eConnect® portfolio today or connect with a CPI expert to see how we can support your next rollout.