Carrito de Compras (0)

Tu carrito esta vacío.

Cart Subtotal:
MSRP (USD)
$0

KVM Cables
(4 Opciones de Productos)
Sort By

Use IP KVM Dongles to connect computers to the IP KVM Switch Cat 5/6 ports with Cat 5/6 cables (ordered separately).

6 opciones
Desde $101.68 USD MSRP

Use the Cascade Cable to connect two switches together for expansion. Computers connected to both switches will be viewed through one set of peripherals, the remote console or the IP connection on the first switch.

1 opcion
Desde $65.06 USD MSRP

Use the Cascade Cable to connect two switches together for expansion. Computers connected to both switches will be viewed through one set of peripherals. Each Cascade Cable has a combination DB-15 connector on each end.

1 opcion
Desde $52.89 USD MSRP

Use Combo KVM Cables to attach computers to the KVM Switch. Each cable can connect one computer with PS/2 or USB keyboard and mouse connections.

7 opciones
Desde $33.58 USD MSRP