Cart
Loading...
Loading... 40162-955
Compression Lug; Two-Hole; #2 Cable; .750" (19.1 mm) Hole Spacing; .375" (9.5 mm) Hole Size; Brown; Package of 50
MSRP $290.11
| Quantity | |
| Lug Style | Two-Hole Lug |
| Hole Spacing | .750" (19.1 mm) |
| Hole Size | .375" (9.5 mm) |
| Cable Size | #2 |
| Width | 0.6" (15 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Brown |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 2 LB (0.91 kg) |