Cart

Loading...
Loading...

Cart

Loading...
Loading...

12803-701

LED Light Kit for CUBE-iT® Wall-Mount Cabinet, Power Switch, 5W, 120 VAC, NEMA 1-15P Power Cord; White

MSRP $124.63
Height1.3" (33 mm)
Width2" (51 mm)
Depth2" (51 mm)
Country Of OriginCN
BABA CompliantNo
ColorWhite
Ship Width6" (15 cm)
Ship Length/Depth30" (762 mm)
Ship Height4" (10 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

LED Light Kit for CUBE-iT Wall-Mount Cabinet, Power Switch, 5W, 120 VAC, NEMA 1-15P Power Cord; White

Key Features and Benefits

LED Light Kit for CUBE-iT Cabinet

Technical Specifications
  • Attaches to the bottom, top or side of CUBE-iT® Cabinets
  • Toggle switch, 5W LED light
  • Detachable, 120 VAC with NEMA 1-15P Power Cord