Cart

Loading...
Loading...

Cart

Loading...
Loading...

14485-E00

Cable Manager; Front-to-Rear; 3.76'' (96 mm) W x 30.75'' (781 mm) D; Glacier White

MSRP $202.95
ColorGlacier White
Height3.41" (86.614 mm)
Width3.8" (96 mm)
Depth17.5" (445 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width6" (15 cm)
Ship Length/Depth46" (1168 mm)
Ship Height4" (10 cm)
Shipping Weight5.4 LB (2.45 kg)