Cart
Loading...
Loading...
Cart
Loading...
Loading...

40971-E60

Vertical Lashing Bracket for Cabinet; Gen 3; 60"H x 4"W (1520 mm x 100 mm); Glacier White

MSRP $126.72
Height60" (1524 mm)
ColorGlacier White
Width0.8" (20 mm)
Depth4" (102 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width6" (15 cm)
Ship Length/Depth157" (3988 mm)
Ship Height4" (10 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Vertical Lashing Bracket for CUBE-iT Cabinets provides multiple point for premise cables.

Key Features and Benefits
  • Attaches to center chassis with included hardware
  • Adjustable front-to-rear