Cart

Loading...
Loading...

Cart

Loading...
Loading...

60116-001

Leak Detection Lead Cable for use with RIM-750 System; 15'L (4.57 m) and End of Line Terminator

MSRP $115.12
Height6" (152 mm)
Width2" (51 mm)
Country Of OriginUS
BABA CompliantYes
ColorWhite
Ship Width6" (15 cm)
Ship Length/Depth15" (381 mm)
Ship Height6" (15 cm)
Shipping Weight1 LB (0.45 kg)
Product Description
  • Includes one 15’L (4.57 m) leader cable for attaching Sensor Rope(s), and an End of Line Terminator for attachment to the Sensor Rope
  • Leader Cable: 22 AWG, 4-conductor cable, .121” (.307 cm) nominal outside diameter
  • Standards: NEC Article 725-CL2P, CMP, MPP
  • Operating Temperature: 32°F to 122°F (0°C to 50°C)
  • Operating Humidity: 5% to 95% RH, non-condensing
  • Maximum Altitude: 15,000 ft (4,572m)
  • Storage Temperature: -4°F to 158°F (-20°C to 70°C)
  • Cable Length: 15 feet (4.57 meters)
  • EOL Terminator Dimensions: 0.9”W x 2.0”L (22.9 mm x 50.8 mm)
  • Weight: Cable-4.24 oz (120.2g); EOL-0.4 oz (11.3g)
  • Material: Plastic housing
  • Color: White/Black