Cart
Loading...
Loading... EA-6012-C
Switched Pro eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; 208V 1P/30A/L6-30 Input; (18) C13+(6) C19 Outlets; 5kW; 149°F (65°C); Secure Array IP Consolidation; Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
MSRP $2,481.34
| Plug | NEMA L6-30P |
| Outlets | (18) C13 Locking + (6) C19 Locking Outlets |
| Volts | 208V |
| Phase | Single-Phase |
| Input Current | 30A |
| kW Capacity | 5kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Type | eConnect |













