Cart
Loading...
Loading... 15644-137
Basic Power Strip; Vertical Mount; 61.3"H (1557 mm) x 2.5"W (64 mm) x 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; Surge-Protected; 13 Amp; 3.3 kW; UK BS1363 Input; 1 x 13A Breakers; (24) Universal GB2009.3 10A Outlets; 10'L (3 m) Cord
MSRP $560.10
| Volts | 220-250V |
| Plug | UK BS1363 |
| Phase | |
| Outlets | (24) Universal GB2009.3 10A Outlets |
| Breakers | |
| Input Current |
| Height | 61.3" (1557 mm) |
| Width | 2.4" (62 mm) |
| Depth | 1.8" (44 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Type | Power Strips |