Cart
Loading...
Loading...

CCS Combination Cabling Section

The CCS Combination Cabling Section is a vertical cable manager designed for optimal front-to-back cable organization. 

With 1U-spaced cable guides on the front for precise patch cord management and an open rear section for routing larger cable bundles, it delivers efficient, high-capacity cable control in a single, space-saving design. Ideal for environments that demand both clean patching and accessible trunk cabling.

CCS Combination Cabling Section

The original CCS features CPI’s trusted 1U-spaced plastic cable guides in the front for easy patch cord organization, while the open rear section simplifies routing for back-of-rack trunk cabling. A true dual-sided solution that fits seamlessly into most rack environments.

CCS-EFX Combination Cabling Section with Extended Fingers

Built for even higher-density patching, the CCS-EFX doubles the cable capacity of the standard model with extended cable openings—each sized for 48 patch cords. The durable yet lightweight construction, locking door, and spin-latch closures on the rear make it ideal for demanding network environments that require both strength and flexibility.

Protect Uptime with Smarter Cable Management

We're here to do more than just provide solutions—we're your partner in creating the right fit for your unique needs. Let us guide you through the process and answer your questions. Connect with us today!