Cart
Loading...
Loading...
Cart
Loading...
Loading...

15253-703

Adjustable Rail ServerRack; 84" (2100 mm) 45U H x 23.62" (600 mm) W x 23.62" (600 mm) D; 15.00" (380 mm) to 29.52" (750 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Black

MSRP $1,464.31
Height84" (2134 mm) 45U
Depth23.6" (600 mm)
Min Rail Depth15" (380 mm)
Max Rail Depth29.52" (750 mm)
ColorBlack
Width23.6" (599 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width25" (64 cm)
Ship Length/Depth28" (711 mm)
Ship Height85" (216 cm)
Shipping Weight185 LB (83.92 kg)
Product Description

The Adjustable Rail ServerRack (ARSR) provides a sturdy, feature-rich solution for supporting rack-mount network, data storage equipment in data centers, computer equipment rooms and other IT facilities. Rear square-punched mounting rails adjust in depth.

Key Features and Benefits
  • Square-punched rails to support rack-mount servers
  • Adjustable depth rear mounting rails
  • Marked and numbered rack-mount spaces (U) with reversible numbers
  • Integrated grounding and bonding system
  • UL Listed